SNVSAJ2C March 2016 – June 2018 LMZ34202
PRODUCTION DATA.
The INH/UVLO pin provides electrical ON and OFF control for the LMZ34202. When the INH/UVLO pin voltage is below the INH threshold, the device is in shutdown mode. In shutdown mode the stand-by current is 2.4 μA typically with PVIN = 24 V. The LMZ34202 also employs under voltage lock out protection. If PVIN is below the UVLO level, the output of the regulator turns off.