SNVSAJ2C March 2016 – June 2018 LMZ34202
PRODUCTION DATA.
When the SS/TRK pin remains floating the LMZ34202 implements a typical soft-start time of 4.1 ms. In order to increase the slow start time, an external slow start capacitor, CSS must be placed between the SS/TRK pin and AGND. Select a value for CSS from Table 11.
For the desired soft-start time of 10 ms, a soft-start capacitor value of 22 nF is selected from Table 11.