SNVSAJ2C March 2016 – June 2018 LMZ34202
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ƒSW | Switching frequency | RT and RTSEL pins open | 410 | 500 | 590 | kHz |
ƒCLK | CLK Control | Synchronization frequency | 200 | 1000 | kHz | |
VCLK-H | CLK high level | 2 | 5.5 | V | ||
VCLK-L | CLK low level | 0.4 | V | |||
DCLK | CLK duty cycle | 10% | 50% | 90% |