SNVSA92D September 2015 – June 2018 LMZ36002
PRODUCTION DATA.
For this design example, use the parameters listed in Table 13 as the input parameters. For the complete design procedures begin with the procedures for the basic application shown in the Minimum External Component Application section as well as the procedures listed in this section.
DESIGN PARAMETER | VALUE |
---|---|
Input Voltage PVIN | 24 V typical |
Output Voltage VOUT | 5.0 V |
Output Current Rating | 2 A |
Operating Frequency | 750 kHz |
Inhibit Control | Yes |
Power Good Signal | Yes |
Slow Start Time | 10 ms |
Output Capacitance | 300 µF |