SNVSA92D September 2015 – June 2018 LMZ36002
PRODUCTION DATA.
For this design, a 10-μF, X7R dielectric ceramic capacitor rated for 50 V is used for the input decoupling capacitor. The effective capacitance at 24 V is 5.7 μF, the equivalent series resistance (ESR) is approximately 3 mΩ, and the current-rating is 5 A.