SNVSB53C February 2018 – March 2023 LMZM23600
PRODUCTION DATA
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
LMZM23600SILR | uSiP | SIL | 10 | 3000 | 330.0 | 12.4 | 3.27 | 4.07 | 1.78 | 8.0 | 12.0 | Q2 |
LMZM23600SILT | uSiP | SIL | 10 | 250 | 330.0 | 12.4 | 3.27 | 4.07 | 1.78 | 8.0 | 12.0 | Q2 |
LMZM23600V3SILR | uSiP | SIL | 10 | 3000 | 330.0 | 12.4 | 3.27 | 4.07 | 1.78 | 8.0 | 12.0 | Q2 |
LMZM23600V3SILT | uSiP | SIL | 10 | 250 | 330.0 | 12.4 | 3.27 | 4.07 | 1.78 | 8.0 | 12.0 | Q2 |
LMZM23600V5SILR | uSiP | SIL | 10 | 3000 | 330.0 | 12.4 | 3.27 | 4.07 | 1.78 | 8.0 | 12.0 | Q2 |
LMZM23600V5SILT | uSiP | SIL | 10 | 250 | 330.0 | 12.4 | 3.27 | 4.07 | 1.78 | 8.0 | 12.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
LMZM23600SILR | uSiP | SIL | 10 | 3000 | 383.0 | 353.0 | 58.0 |
LMZM23600SILT | uSiP | SIL | 10 | 250 | 383.0 | 353.0 | 58.0 |
LMZM23600V3SILR | uSiP | SIL | 10 | 3000 | 383.0 | 353.0 | 58.0 |
LMZM23600V3SILT | uSiP | SIL | 10 | 250 | 383.0 | 353.0 | 58.0 |
LMZM23600V5SILR | uSiP | SIL | 10 | 3000 | 383.0 | 353.0 | 58.0 |
LMZM23600V5SILT | uSiP | SIL | 10 | 250 | 383.0 | 353.0 | 58.0 |