Refer to the PDF data sheet for device specific package drawings
The LMZM23601 integrated-inductor power module is specifically designed for space-constrained industrial applications. The device is available in two fixed output voltage options of 5 V and 3.3 V, and an adjustable (ADJ) output voltage option supporting a 1.2-V to 15-V range. The LMZM23601 has an input voltage range of 4 V to 36 V and can deliver up to 1000-mA of output current. This power module is extremely easy to use, requiring only two external components for a 5-V or 3.3-V output design. All aspects of the LMZM23601 are optimized for performance driven and low EMI industrial applications with space-constrained needs. An open-drain, Power-Good output provides a true indication of the system status and negates the requirement for an additional supervisory component, saving cost and board space. Seamless transition between PWM and PFM modes along with a no-load supply current of only 28 µA ensures high efficiency and superior transient response for the entire load-current range. For easy output current scaling the LMZM23601 is pin-to-pin compatible with the 500-mA output current capable LMZM23600.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
LMZM23601 | SIL (MicroSiP™, 10) | 3.80 mm × 3.00 mm |
Changes from Revision B (May 2019) to Revision C (March 2023)
Changes from Revision A (April 2018) to Revision B (May 2019)
Changes from Revision * (December 2017) to Revision A (April 2018)
PART NUMBER | OUTPUT VOLTAGE | PACKAGE QTY (1) |
---|---|---|
LMZM23601SILR | Adjustable | 3000 |
LMZM23601V3SILR | 3.3 V | 3000 |
LMZM23601V5SILR | 5 V | 3000 |
LMZM23601SILT | Adjustable | 250 |
LMZM23601V3SILT | 3.3 V | 250 |
LMZM23601V5SILT | 5 V | 250 |