SNVSAQ4C December 2017 – March 2023 LMZM23601
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VIN = 24 V, TA = 25°C (unless otherwise noted). Refer to default evaluation board layout and bill of materials.
VOUT = 3.3 V | ||
VOUT = 12 V |
VIN = 24 V | OUT = 5 V | IOUT = 1 A | |
Default EVM Layout with added 3 × 100pF 0603 CIN |
VOUT = 12 V |
VOUT = 3.3 V |
VOUT = 1.8 V |
VOUT = 1.2 V | Rθ = 58°C/W |
VOUT = 2.5 V | Rθ = 58°C/W |
VOUT = 5 V | Rθ = 58°C/W |
VOUT = 15 V | Rθ = 58°C/W |
VOUT = 3.3 V Adjustable Option |
VOUT = 5 V Adjustable Option |
VOUT = 12 V |
Fixed output voltage options | EN = VIN | |
Output voltage in regulation | Load = Open |
VOUT = 5 V |
VOUT = 15 V | ||
VIN = 24 V | IOUT = 1 A | VOUT = 5 V | |
Default EVM BOM with GND Plane as Top Layer |
VOUT = 15 V |
VOUT = 5 V |
VOUT = 2.5 V |
VOUT = 1.2 V |
VOUT = 1.8V | Rθ = 58°C/W |
VOUT = 3.3 V | Rθ = 58°C/W |
VOUT = 12 V | Rθ = 58°C/W |
VOUT = 2.5 V |
VOUT = 3.3 V Fixed Option |
VOUT = 5 V Fixed Option |
VOUT = 15 V |