SNVSAO4D December 2017 – August 2020 LMZM33602
PRODUCTION DATA
The typical characteristic data has been developed from actual products tested at 25°C. This data is considered typical for the device.
VIN = 24 V |
VIN = 24 V | COUT = 4 × 22 µF, 25 V, 1210 ceramic |
VIN = 24 V | VOUT = 12 V | fSW = 900 kHz |
VIN = 24 V |
VIN = 24 V | VOUT = 5 V | fSW = 450 kHz |