SNVSB57A October 2018 – May 2019 LMZM33604
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The minimum amount of required output capacitance for the LMZM33604 varies depending on the output voltage. Table 3 lists the minimum output capacitance for several output voltage ranges. The required output capacitance must be comprised of all ceramic capacitors.
When adding additional output capacitance, ceramic capacitors or a combination of ceramic and polymer-type capacitors can be used. The required capacitance above the minimum is determined by actual transient deviation requirements. See Table 4 for a preferred list of output capacitors by vendor.
VOUT RANGE (V) | MINIMUM REQUIRED COUT(1) | ||
---|---|---|---|
MIN | MAX | CAPACITANCE VALUE | VOLTAGE RATING |
1 | 1 | 400 µF | ≥ 6.3 V |
> 1 | 1.8 | 300 µF | |
> 1.8 | 2.5 | 200 µF | |
> 2.5 | 3.3 | 150 µF | |
> 3.3 | 5 | 100 µF | |
> 5.0 | 12 | 100 µF | ≥ 16 V |
> 12 | 20 | 50 µF | ≥ 25 V |
VENDOR | SERIES | PART NUMBER | CAPACITOR CHARACTERISTICS | ||
---|---|---|---|---|---|
VOLTAGE (V) | CAPACITANCE (µF)(1) | ESR (mΩ)(3) | |||
TDK | X5R | C3225X5R1C106K | 16 | 10 | 2 |
Murata | X5R | GRM32ER61C106K | 16 | 10 | 2 |
TDK | X5R | C3225X5R1C226M | 16 | 22 | 2 |
Murata | X5R | GRM32ER61C226K | 16 | 22 | 2 |
Murata | X6S | GRM31CC81E226K | 25 | 22 | 2 |
Murata | X7R | GRM32ER71E226M | 25 | 22 | 2 |
TDK | X5R | C3225X5R1A476M | 10 | 47 | 2 |
Murata | X5R | GRM32ER61C476K | 16 | 47 | 2 |
Murata | X5R | GRM31CR61E476M | 25 | 47 | 2 |
TDK | X5R | C3225X5R0J107M | 6.3 | 100 | 2 |
Murata | X5R | GRM32ER60J107M | 6.3 | 100 | 2 |
Murata | X5R | GRM32ER61A107M | 10 | 100 | 2 |
Kemet | X5R | C1210C107M4PAC7800 | 16 | 100 | 2 |
Panasonic | POSCAP | 6TPF220M9L | 6.3 | 220 | 9 |
Panasonic | POSCAP | 6TPE220ML | 6.3 | 220 | 12 |