SNVSB57A October 2018 – May 2019 LMZM33604
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage, VIN | 3.5(1) | 36 | V | |
Output voltage, VOUT | 1 | 20 | V | |
EN voltage, VEN | 0 | VIN | V | |
PGOOD pullup voltage, VPGOOD | 0 | 18 | V | |
PGOOD sink current | 0 | 5 | mA | |
BIAS_SEL | 3.3 | Lower of VIN and 18 | V | |
Output current, IOUT | 0 | 4 | A | |
Switching frequency, FSW | 350 | 1200 | kHz | |
Operating ambient temperature, TA | –40 | 105 | °C | |
Input Capacitance, CIN | 20(2) | µF | ||
Output Capacitance, COUT | min(3) | 700 | µF |