SNVSB57A October 2018 – May 2019 LMZM33604
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The EN pin provides electrical ON and OFF control for the LMZM33604. When the EN pin voltage is below the EN low threshold, the device is in shutdown mode. In shutdown mode the standby current is 0.8 μA typical. If VIN falls below the turn-off threshold, the output of the regulator is turned off.