SNVSB57A October 2018 – May 2019 LMZM33604
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
FREQUENCY (RT) and SYNCHRONIZATION (SYNC) | ||||||
fSW | Default switching frequency | RT pin = open, IOUT = 0 A | 440 | 500 | 560 | kHz |
Switching frequency range | IOUT = 0 A | 350 | 2200 | kHz | ||
VSYNC | High Threshold | 2 | V | |||
Low Threshold | 0.4 | V | ||||
TS-MIN | Minimum SYNC ON/OFF time | 80 | ns |