SNVSB11B June 2018 – May 2019 LMZM33606
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT VOLTAGE (VIN) | |||||||
VIN | Input voltage range | Over IOUT range, VOUT = 2.5 V, fSW = 350 kHz | 3.5(1) | 36 | V | ||
VIN turn on | VIN increasing, VOUT = 2.5 V, IOUT = 0 A | 3.12 | V | ||||
VIN turn off | VIN decreasing, VOUT = 2.5 V, IOUT = 0 A | 2.62 | V | ||||
ISHDN | Shutdown supply current | VIN = 12 V, VEN = 0 V, IOUT = 0 A | 0.8 | 10 | µA | ||
INTERNAL LDO (VCC, BIAS_SEL) | |||||||
VCC | Internal VCC voltage | PWM operation | 3.27 | V | |||
PFM operation | 3.1 | V | |||||
IBIAS_SEL | BIAS_SEL quiescent current (non-switching) | VIN = 12 V, VFB = 1.5 V, VEN = 2 V, VBIAS_SEL = 3.3 V | 21 | 50 | µA | ||
FEEDBACK | |||||||
VFB | Feedback voltage(2) | –40°C ≤ TJ = TA ≤ 125°C, IOUT = 0 A, Over VIN range, VOUT = 2.5 V, fSW = 350 kHz | 0.987 | 1.006 | 1.017 | V | |
Load regulation | Over IOUT range, TA = 25 °C | 0.1% | |||||
IFB | Feedback leakage current | VFB = 1 V | 0.2 | 65 | nA | ||
CURRENT | |||||||
IOUT | Output current | Natural convection, TA = 25 °C | 0 | 6 | A | ||
Overcurrent threshold | 9 | A | |||||
PERFORMANCE | |||||||
ƞ | Efficiency | IOUT = 3 A, TA = 25 °C | 91% | ||||
SOFT START | |||||||
TSS | Internal soft start time | SS pin open | 5 | ms | |||
ISSC | Soft-start charge current | VIN = 12 V, VFB = 1.5 V, VEN = 2 V, VSS/TRK = 0.5 V | 1.8 | 2 | 2.2 | µA | |
ENABLE (EN) | |||||||
VEN-H | EN rising threshold | 1.14 | 1.2 | 1.25 | V | ||
VEN-HYS | EN hysteresis voltage | -100 | mV | ||||
IEN | EN Input leakage current | VIN = 12 V, VFB = 1.5 V, VEN = 2 V | 1.4 | 200 | nA | ||
POWER GOOD (PGOOD) | |||||||
VPGOOD | PGOOD thresholds | Overvoltage | 106% | 110% | 113% | ||
Undervoltage | 86% | 90% | 93% | ||||
PGOOD low voltage | 0.5-mA pullup, VEN = 0 V | 0.3 | V | ||||
VINPG | Minimum VIN for valid PGOOD | 50-μA pullup, VEN = 0 V, TJ = TA = 25°C | 1.3 | 2 | V |