SNVSB11B June 2018 – May 2019 LMZM33606
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The LMZM33606 is internally compensated to be stable over the operating range of the device. However, depending on the output voltage and amount of output capacitance, a feed-forward capacitor, CFF, may be added for optimum performance. The feed-forward capacitor should be placed in parallel with the top resistor divider, RFBT as shown in Figure 32. The value for CFF can be calculated using Equation 2. For output voltages < 1.2 V, CFF is ineffective and is not recommended.
where