SNVSB11B June 2018 – May 2019 LMZM33606
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The recommended switching frequency range of the LMZM33606 is 350 kHz to 1.2 MHz. Table 6 shows the allowable output voltage range for several switching frequency settings for three common input voltages. Under some operating conditions, the device can operate at higher switching frequencies (up to 2.2 MHz), however, this will reduce efficiency and thermal performance. The switching frequency can easily be set by connecting a resistor (RRT) between the RT pin and AGND. Additionally, the RT pin can be left floating, and the LMZM33606 operates at 500 kHz default switching frequency. Use Equation 3 to calculate the RRT value for a desired frequency or simply select from Table 6.
The switching frequency must be selected based on the output voltage setting of the device. See Table 6 for RRT values and the allowable output voltage range at a given switching frequency for several common input voltages. For the most efficient solution, always select the lowest allowable frequency.
SWITCHING FREQUENCY (kHz) | RRT RESISTOR (kΩ) | VIN = 5 V (±10%) | VIN = 12 V (±10%) | VIN = 24 V (±10%) | |||
---|---|---|---|---|---|---|---|
VOUT RANGE (V) | VOUT RANGE (V) | VOUT RANGE (V) | |||||
MIN | MAX | MIN | MAX | MIN | MAX | ||
350 | 115 | 1 | 4 | 1 | 8.2 | 1 | 8.4 |
400 | 100 | 1 | 4 | 1 | 8.8 | 1 | 9.9 |
500 | 78.7 or open | 1 | 4 | 1 | 9.9 | 1.1 | 13.9 |
600 | 64.9 | 1 | 4 | 1 | 9.9 | 1.3 | 15.6 |
700 | 54.9 | 1 | 3.5 | 1 | 9.7 | 1.5 | 16.9 |
800 | 47.5 | 1 | 3.4 | 1 | 9.6 | 1.7 | 18 |
1000 | 38.3 | 1 | 3.4 | 1.1 | 9.3 | 2.1 | 20 |
1200 | 31.6 | 1 | 3.3 | 1.3 | 9.1 | 2.5 | 19.1 |
1500 | 25.5 | 1 | 2.9 | 1.8 | 8.1 | 3.2 | 18.1 |
1800 | 21.0 | 1.1 | 2.7 | 2.1 | 7.7 | 3.9 | 17.2 |
2000 | 19.1 | 1.2 | 2.5 | 2.5 | 7.5 | 4.4 | 16.5 |
2200 | 17.4 | 1.3 | 2.4 | 2.7 | 7.2 | 4.8 | 15.9 |