SNVSB11B June 2018 – May 2019 LMZM33606
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 5 shows the voltage deviation for several transient conditions.
CIN = 2× 10 µF, 50-V Ceramic, 33 µF, 50-V Polymer Electrolytic | ||
---|---|---|
VOUT(V) | COUT | VOLTAGE (1) DEVIATION (mV) |
1.8 | 300 µF | 55 |
500 µF | 45 | |
3.3 | 150 µF | 65 |
400 µF | 55 | |
5 | 100 µF | 80 |
250 µF | 70 | |
12 | 100 µF | 260 |
200 µF | 220 |