SLOSEB7A September 2024 – October 2024 LOG300
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LOG300 is a highly sensitive analog front-end system for power measurements of up to 40MHz signals with a typical dynamic range of 98dB. The LOG300 is intended for use in a wide variety of applications like ultrasonic Rx signal chains, amplitude demodulation, signal power measurement, grid monitoring and so on. The LOG300 provides an analog envelope of an amplitude proportional to the log of the input signal. This behavior provides the application circuit precise input signal amplitude measurement without the need of high-speed signal acquisition components. The integrated frequency-detect feature enables zero-crossing and frequency measuring capability of the incoming signal.