SLOSEB7A September 2024 – October 2024 LOG300
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LOG300 is a good fit for multiple applications involving ultrasound receive signal measurement, power, and energy measurements. The wide dynamic range and high input sensitivity makes the LOG300 an excellent option for applications such as the example in Section 8.2.1 involving measurement of low amplitude signals without the need of expensive, high-bandwidth, low-noise components.