SLOSEB7A September 2024 – October 2024 LOG300
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VALUE |
---|---|
Supply (VCC) | 5V |
Minimum input signal measuring capability | 6µVP |
Maximum input signal measuring capability: Linear | 200mVP |
Maximum input signal handling capability (Vmax) | 100VP |
Frequency of Tx and Rx signal | 1MHz |
Log_Out; Output range | 0.5V to 4.5V |