SLOSEB7B September 2024 – December 2024 LOG300
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
AC PERFORMANCE | |||||||
LCE | Log conformance error(3) | f = 1MHz | ±0.6 | ±1 | dB | ||
TA = –40°C to +125°C | ±1.1 | ||||||
f = 40MHz | ±2 | ||||||
TA = –40°C to +125°C | ±2.5 | ||||||
DR | Dynamic range(3) | LCE = ±1dB, f = 1MHz, VCC = 5V | 96 | 98 | dB | ||
Log Detector slope(4) | RF value in kΩ(5) | mV/dB | |||||
Log Detector slope variation(3) | Ref_Res = 56kΩ, f = 1MHz | ±1 | ±6 | % | |||
TA = –40°C to +125°C | ±6.8 | ||||||
Ref_Res = open, f = 1MHz | ±4.5 | ||||||
TA = –40°C to +125°C | ±5.6 | ||||||
INPUT | |||||||
VLog_In | Typical input range | VCC = 3.3V, LCE = ±2dB, f = 20MHz |
20µ | 1.2 | VP | ||
TA = –40°C to +85°C | 24µ | 1 | |||||
TA = –40°C to +125°C | 26µ | 0.8 | |||||
VCC = 5V, LCE = ±2dB, f = 20MHz |
20µ | 1.6 | |||||
TA = –40°C to +85°C | 22µ | 1.6 | |||||
TA = –40°C to +125°C | 32µ | 1.6 | |||||
Differential input voltage | (Log_Inp) – (Log_Inm ), TA = –40°C to +125°C | ±1.6 | V | ||||
Internal bias voltage | Log_Inp and Log_Inm | 1.7 | V | ||||
Input impedance | for Log_Inp and Log_Inm | 1.7 || 10 | kΩ || pF | ||||
LOG_OUT | |||||||
Log_Out rise time | CF = 220pF | 20 | µs | ||||
CF = 1nF | 95 | ||||||
Log_Out fall time | CF = 220pF | 27 | µs | ||||
CF = 1nF | 100 | ||||||
Output overdrive recovery | CF = 220pF | 250 | μs | ||||
Minimum output voltage(3)(6) Log_Inp = 10nF to AGND |
QFN Package | 82 | 142 | 233 | mV | ||
TA = –40°C to +125°C | 301 | ||||||
SOIC Package | 90 | 130 | 162 | ||||
TA = –40°C to +125°C | 250 | mV | |||||
Maximum output voltage | TA = –40°C to +125°C | VCC– 0.3 | V | ||||
BUFFER OUTPUT (CLOAD || RLOAD = 100pF || 10kΩ) | |||||||
Gain | VBuffer/VLog_Out | +2 | V/V | ||||
Output voltage equation | 2 × Log_Out | V | |||||
Output-referred offset | 30 | mV | |||||
Output voltage | TA = –40°C to +125°C | GND + 0.1 | VCC– 0.1 | V | |||
Rise-and-fall time(5) | CLOAD || RLOAD = 100pF || 10kΩ | 1.5 | µs | ||||
Short-circuit current | Source-and-sink current | 10 | mA | ||||
ZOUT | Output impedance | 5.3 | Ω | ||||
INV_BUFFER OUTPUT (CLOAD || RLOAD = 100pF || 10kΩ) | |||||||
Gain | VInv_Buffer/VLog_Out | –2 | V/V | ||||
Output voltage equation | VCC–(2×Log_Out) | V | |||||
Output voltage | TA = –40°C to +125°C | GND + 0.1 | VCC – 0.1 | V | |||
Rise-and-fall time(5) | CLOAD || RLOAD = 100pF || 10kΩ | 1.5 | µs | ||||
Output-referred offset | 32 | mV | |||||
Short-circuit current | Source-and-sink current | 10 | mA | ||||
Output impedance | 6.3 | Ω | |||||
FREQUENCY DETECT OUTPUT | |||||||
Frequency detect block typical input sensitivity | Log_Inp signal of f < 20MHz | 250µ | 1.6 | VP | |||
Frequency error | Averaged over 1ms, TA = –40°C to +125°C | 0.15 | % | ||||
Freq_Out swing | DGND | Freq_Supply | V | ||||
POWER SUPPLY | |||||||
Quiescent current | Current through VCC | 3.6 | 4.6 | mA | |||
TA = –40°C to +125°C | 5.9 | ||||||
Current through Freq_Supply | 0.37 |