SLVS582J April   2006  – August 2024 LP2950 , LP2951

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics (Both Legacy and New Chip)
    6. 5.6 Timing Requirements
    7. 5.7 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagrams
    3. 6.3 Feature Description
      1. 6.3.1 Output Enable
      2. 6.3.2 Dropout Voltage
      3. 6.3.3 Current Limit
      4. 6.3.4 Undervoltage Lockout (UVLO)
      5. 6.3.5 Thermal Shutdown
    4. 6.4 Device Functional Modes
      1. 6.4.1 Shutdown Mode
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Reverse Current
      2. 7.1.2 Input and Output Capacitor Requirements
      3. 7.1.3 Estimating Junction Temperature
      4. 7.1.4 Power Dissipation (PD)
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
        1. 7.2.1.1 Recommended Capacitor Types
          1. 7.2.1.1.1 Recommended Capacitors for the Legacy Chip
          2. 7.2.1.1.2 Recommended Capacitors for the New Chip
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Feedback Resistor Selection
        2. 7.2.2.2 Feedforward Capacitor
      3. 7.2.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Device Nomenclature
    4. 8.4 Documentation Support
      1. 8.4.1 Related Documentation
    5. 8.5 Support Resources
    6. 8.6 Trademarks
    7. 8.7 Electrostatic Discharge Caution
    8. 8.8 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Feedforward Capacitor

A feedforward capacitor (CFF) is recommended to be connected between the OUT pin and the FB pin. CFF improves transient, noise, and PSRR performance. A higher capacitance CFF can be used; however, the start-up time increases. For a detailed description of CFF tradeoffs, see the Pros and Cons of Using a Feedforward Capacitor with a Low-Dropout Regulator application note.

As shown in Figure 7-3, poor layout practices and using long traces at the FB pin results in the formation of a parasitic capacitor (CFB).

LP2950 LP2951 Formation of Parasitic
                    Capacitor at the FB Pin Figure 7-3 Formation of Parasitic Capacitor at the FB Pin

CFB, along with the feedback resistors R1 and R2 can result in the formation of an uncompensated pole in the transfer function of the loop gain. A CFB value as small as 6pF can cause the parasitic pole frequency, given by Equation 8, to fall within the bandwidth of the LDO and result in instability.

Equation 8. f P =   1 2 × π × C F B × R 1 R 2

Adding a feedforward capacitor (CFF), as shown in Figure 7-4, creates a zero in the loop gain transfer function that can compensate for the parasitic pole created by CFB. Equation 9 and Equation 10 calculate the pole and zero frequencies.

LP2950 LP2951 Feedforward Capacitor Can
                    Compensate the Effects of the Parasitic Capacitor Figure 7-4 Feedforward Capacitor Can Compensate the Effects of the Parasitic Capacitor
Equation 9. f P =   1 2 × π × R 1 R 2 × C F F + C F B
Equation 10. f Z =   1 2 × π × C F F × R 1

The CFF value that makes fP equal to fZ, and result in a pole-zero cancellation, depends on the values of CFB and the feedback resistors used in the application. Alternatively, if the feedforward capacitor is selected so that CFF ≫ CFB, then the pole and zero frequencies given by Equation 9 and Equation 10 are related as:

Equation 11. f p f z     1 +   R 1 R 2   =   V O U T V F B

In most applications, particularly where a 3.3V or 5V VOUT is generated, this ratio is not very large, implying that the frequencies are located close to each other and therefore the parasitic pole is compensated. Even for large VOUT values, where this ratio can be as large as 20, a CFF value in the range 100pF ≤ CFF ≤ 10nF typically helps prevent instability caused by the parasitic capacitance on the feedback node.