SNVS096E June 1999 – July 2016 LP2954 , LP2954A
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input supply voltage | –20 | 30 | V | |
Power dissipation(2) | Internally Limited | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | LP2954, LP2954A | UNIT | |||
---|---|---|---|---|---|
KTT (DDPAK/TO-263) | NDE (TO-220) | D (SOIC) | |||
3 PINS | 3 PINS | 8 PINS | |||
RθJA(2) | Junction-to-ambient thermal resistance, High-K | 44.3 | 80.3(3) | 105.0 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 44.8 | 38.6 | 47.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 23.8 | 73.1 | 45.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 10.6 | 13.5 | 6.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 22.7 | 73.1 | 45.2 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.0 | 0.9 | — | °C/W |
PARAMETER | TEST CONDITIONS | LP2954AI | LP2954I | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
VO | Output voltage(1) | 4.975 | 5 | 5.025 | 4.95 | 5 | 5.05 | V | |
−40°C to 125°C | 4.94 | 5.06 | 4.9 | 5.1 | |||||
1 mA ≤ IL ≤ 250 mA | 5 | 5 | |||||||
1 mA ≤ IL ≤ 250 mA −40°C to 125°C |
4.93 | 5.07 | 4.88 | 5.12 | |||||
ΔVO/ΔT | Output voltage temperature coefficient | See(2), –40°C ≤ TJ ≤ 125°C | 20 | 100 | 20 | 150 | ppm/°C | ||
ΔVO/VO | Line regulation | VIN = 6 V to 30 V | 0.03% | 0.1% | 0.03% | 0.2% | |||
VIN = 6 V to 30 V –40°C ≤ TJ ≤ 125°C |
0.2% | 0.3% | |||||||
ΔVO/VO | Load regulation | IL = 1 to 250 mA IL = 0.1 to 1 mA(3) |
0.04% | 0.16% | 0.04% | 0.2% | |||
IL = 1 to 250 mA IL = 0.1 to 1 mA –40°C ≤ TJ ≤ 125°C |
0.2% | 0.3% | |||||||
VIN – VO | Dropout voltage(4) | IL = 1 mA | 60 | 100 | 60 | 100 | mV | ||
IL = 1 mA –40°C ≤ TJ ≤ 125°C |
150 | 150 | |||||||
IL = 50 mA | 240 | 300 | 240 | 300 | |||||
IL = 50 mA, –40°C ≤ TJ ≤ 125°C |
420 | 420 | |||||||
IL = 100 mA | 310 | 400 | 310 | 400 | |||||
IL = 100 mA –40°C ≤ TJ ≤ 125°C |
520 | 520 | |||||||
IL = 250 mA | 470 | 600 | 470 | 600 | |||||
IL = 250 mA –40°C ≤ TJ ≤ 125°C |
800 | 800 | |||||||
IGND | Ground pin current(5) | IL = 1 mA | 90 | 150 | 90 | 150 | µA | ||
IL = 1 mA –40°C ≤ TJ ≤ 125°C |
180 | 180 | |||||||
IL = 50 mA | 1.1 | 2 | 1.1 | 2 | mA | ||||
IL = 50 mA –40°C ≤ TJ ≤ 125°C |
2.5 | 2.5 | |||||||
IL = 100 mA | 4.5 | 6 | 4.5 | 6 | |||||
IL = 100 mA –40°C ≤ TJ ≤ 125°C |
8 | 8 | |||||||
IL = 250 mA | 21 | 28 | 21 | 28 | |||||
IL = 250 mA –40°C ≤ TJ ≤ 125°C |
33 | 33 | |||||||
IGND | Ground pin current at dropout(5) | VIN = 4.5 V | 120 | 170 | 120 | 170 | µA | ||
VIN = 4.5 V –40°C ≤ TJ ≤ 125°C |
210 | 210 | |||||||
ILIMIT | Current limit | VO = 0 V | 380 | 500 | 380 | 500 | mA | ||
VO = 0 V –40°C ≤ TJ ≤ 125°C |
530 | 530 | |||||||
ΔVO/ΔPD | Thermal regulation | See(6) | 0.05 | 0.2 | 0.05 | 0.2 | %/W | ||
en | Output noise 10 Hz to 100 kHz |
IL = 100 mA, CL = 2.2 µF | 400 | 400 | μVRMS | ||||
IL = 100 mA, CL = 33 µF | 260 | 260 | |||||||
IL = 100 mA, CL = 33 µF(7) | 80 | 80 | |||||||
ADDITIONAL SPECIFICATIONS FOR THE ADJUSTABLE DEVICE (LP2954AIM and LP2954IM) | |||||||||
VREF | Reference voltage | See(8) | 1.215 | 1.23 | 1.245 | 1.205 | 1.23 | 1.255 | V |
See(8)
–40°C ≤ TJ ≤ 125°C |
1.205 | 1.255 | 1.19 | 1.27 | |||||
ΔVREF/ VREF |
Reference voltage line regulation | VIN= 2.5 V to VO(NOM) + 1 V | 0.03% | 0.1% | 0.03% | 0.2% | |||
VIN= 2.5 V to VO(NOM) +1 V to 30 V(9)(8)–40°C ≤ TJ ≤ 125°C | 0.2% | 0.4% | |||||||
ΔVREF/ΔT | Reference voltage temperature coefficient | See(2)
–40°C ≤ TJ ≤ 125°C |
20 | ppm/°C | |||||
IB(FB) | Feedback pin bias current | 20 | 40 | 20 | 40 | nA | |||
–40°C ≤ TJ ≤ 125°C | 60 | 60 | |||||||
IGND | Ground pin current at shutdown(5) | VSHUTDOWN ≤ 1.1 V | 105 | 140 | 105 | 140 | μA | ||
IO(SINK) | Output OFF pulldown current | See(10) | 30 | 30 | mA | ||||
See(10)
–40°C ≤ TJ ≤ 125°C |
20 | 20 | |||||||
DROPOUT DETECTION COMPARATOR | |||||||||
IOH | Output HIGH leakage current | VOH = 30 V | 0.01 | 1 | 0.01 | 1 | µA | ||
VOH = 30 V, –40°C ≤ TJ ≤ 125°C | 2 | 2 | |||||||
VOL | Output LOW voltage | VIN = VO(NOM) − 0.5 V IO(COMP) = 400 μA –40°C ≤ TJ ≤ 125°C |
150 | 250 | 150 | 250 | mV | ||
400 | 400 | ||||||||
VTHR(MAX) | Upper threshold voltage | See(11) | –80 | –60 | –35 | –80 | –60 | –35 | mV |
See(11)
–40°C ≤ TJ ≤ 125°C |
–95 | –25 | –95 | –25 | |||||
VTHR(MIN) | Lower threshold voltage | See(11) | –110 | –85 | –55 | –110 | –85 | –55 | mV |
See(11)
–40°C ≤ TJ ≤ 125°C |
–160 | –40 | –160 | –40 | |||||
HYST | Hysteresis | See(11) | 15 | 15 | mV | ||||
SHUTDOWN INPUT | |||||||||
VOS | Input offset voltage | (Referred to VREF) | −7.5 | ±3 | 7.5 | −7.5 | ±3 | 7.5 | mV |
(Referred to VREF), –40°C ≤ TJ ≤ 125°C | –10 | 10 | –10 | 10 | |||||
HYST | Hysteresis | 6 | 6 | mV | |||||
IB | Input bias current | VIN(SHUTDOWN) = 0 V to 5 V | –30 | 10 | 30 | –30 | 10 | 30 | nA |
VIN(SHUTDOWN) = 0 V to 5 V, –40°C ≤ TJ ≤ 125°C |
–50 | 50 | –50 | 50 |