SNVS001F april 2000 – july 2023 LP2980-ADJ
PRODUCTION DATA
For this design, use the minimum COUT value for stability (which can be increased without limit for improved stability and transient response). The ON/OFF pin must be actively terminated. Connect this pin to VIN if the shutdown feature is not used. Set the output voltage using a feedback divider between the VOUT pin and the ADJ pin. Use an optional CFF capacitor for improved transient, noise, and PSRR performance.
For the new chip, Table 8-1 summarizes the design requirements for Figure 8-2.
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 12 V |
Output voltage | 2.5 V |
Output current | 50 mA |
R1 (feedback resistance) | 108.33 kΩ |
R2 (feedback resistance) | 100.00 kΩ |