SNOS733Q April 2000 – November 2023 LP2980-N
PRODUCTION DATA
PRODUCT | VOUT |
---|---|
LP2980cxxxzX-y.y/NOPB Legacy chip |
c is the accuracy specification.xxx is the
package designator.z is the package quantity. X is for a large-quantity reel and non-X is for a small-quantity reel. y.y is the nominal output voltage (for example, 3.3 = 3.3 V; 5.0 = 5.0 V). |
LP2980AxxxzX-y.y/M3 New chip |
A is for
higher accuracy and non-A is for standard grade. xxx is the package designator.z is the package quantity. X is for a large-quantity reel and non-X is for a small-quantity reel. y.y is the nominal output voltage (for example, 3.3 = 3.3 V; 5.0 = 5.0 V). M3 is a suffix designator for newer chip redesigns, fabricated on the latest TI process technology. |