SNOS733Q April 2000 – November 2023 LP2980-N
PRODUCTION DATA
For this design, use the minimum COUT value for stability (which can be increased without limit for improved stability and transient response). The ON/OFF pin must be actively terminated. Connect this pin to VIN if the shutdown feature is not used.
For the new chip, Table 7-1 summarizes the design requirements for Figure 7-2.
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 12 V |
Output voltage | 3.3 V |
Output current | 50 mA |