SNOS773O March 2000 – December 2023 LP2981-N
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | IN | I | Input supply pin. Use a capacitor with a value of 1 µF or larger from this pin to ground. See the Section 7.1.2 section for more information. |
2 | GND | — | Common ground (device substrate). |
3 | ON/OFF | I | Enable pin for the LDO. Driving the ON/OFF pin high enables the device. Driving this pin low disables the device. High and low thresholds are listed in the Section 5.5 table. Tie this pin to VIN if unused. |
4 | NC | — | For new chip: Not
internally connected. This pin can be left open or tied to ground
for improved thermal performance. For legacy chip: DO NOT CONNECT. Device pin 4 is reserved for post packaging test and calibration of the LP2981-N VOUT accuracy. Device pin 4 must be left floating. Do not connect to any potential. Do not connect to ground. Any attempt to do pin continuity testing on device pin 4 is discouraged. Continuity test results will be variable depending on the actions of the factory calibration. Aggressive pin continuity testing (high voltage, or high current) on device pin 4 can activate the trim circuitry forcing VOUT to move out of tolerance. |
5 | OUT | O | Output of the regulator. Use a capacitor with a value of 2.2 µF or larger from this pin to ground. See the Section 7.1.2 section for more information. |