SNVS083O February 2005 – March 2015 LP2989
PRODUCTION DATA.
The LP2989 is a fixed-output 500-mA precision LDO regulator designed for use with ceramic output capacitors.
Output noise can be reduced to 18 μV (typical) by connecting an external 10-nF capacitor to the bypass pin.
Using an optimized Vertically Integrated PNP (VIP) process, the LP2989 delivers superior performance:
For output voltages < 2 V, see LP2989LV (SNVS086) data sheet.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LP2989 | WSON (8) | 4.00 mm x 4.00 mm |
SOIC (8) | 4.90 mm x 3.91 mm | |
VSSOP (8) | 3.00 mm x 3.00 mm |