SNVSBF5C July 2019 – May 2020 LP3470A
PRODUCTION DATA.
The LP3470A is immune to quick voltage transients or excursions on VCC. Sensitivity to transients depends on both pulse duration and overdrive. Overdrive is defined by how much VCC deviates from the specified threshold. Threshold overdrive is calculated as a percent of the threshold in question, as shown in Equation 6. A 0.1-µF bypass capacitor mounted close to VCC provides additional transient immunity.