The LP38513 fast-response ultra-low dropout linear regulator operates from a 2.25-V to 5.5-V input supply. This device responds very quickly to step changes in line or load conditions, making it suitable for low-voltage microprocessor applications. Developed on a CMOS process, with a PMOS pass transistor, the LP38513 has low quiescent-current operation independent of the output load current.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LP38513 | TO-220 (5) | 14.986 mm × 10.16 mm |
DDPAK/TO-263 (5) | 10.16 mm × 8.42 mm |
Changes from D Revision (April 2013) to E Revision
Changes from C Revision (April 2013) to D Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
1 | EN | I | Enable. Pull high to enable the output, low to disable the output. This pin has no internal bias and must be tied to the input voltage, or actively driven. |
2 | IN | I | Input supply pin |
3 | GND | G | Ground |
4 | OUT | O | Regulated output voltage pin |
5 | ERROR | O | ERROR flag. A high level indicates that VOUT is within 15% of the nominal regulated voltage. |
TAB | TAB | G | The TO-220 and DDPAK/TO-263 TAB is used as a thermal connection to remove heat from the device to an external heat sink. The TAB is internally connected to device pin 3. |