SNVS361E July 2007 – November 2015 LP38513
PRODUCTION DATA.
The LP38513 fast-response ultra-low dropout linear regulator operates from a 2.25-V to 5.5-V input supply. This device responds very quickly to step changes in line or load conditions, making it suitable for low-voltage microprocessor applications. Developed on a CMOS process, with a PMOS pass transistor, the LP38513 has low quiescent-current operation independent of the output load current.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LP38513 | TO-220 (5) | 14.986 mm × 10.16 mm |
DDPAK/TO-263 (5) | 10.16 mm × 8.42 mm |