SNVS247E September 2003 – August 2016 LP3875-ADJ
PRODUCTION DATA.
The LP3875-ADJ fast ultra-low-dropout LDO operates from a 2.5-V to 7-V input supply. This ultra-low-dropout LDO responds very quickly to step changes in load, which makes it suitable for low-voltage microprocessor applications. The LP3875-ADJ is developed on a CMOS process, which allows low quiescent-current operation independent of output load current. This CMOS process also allows the LP3875-ADJ to operate under extremely low dropout conditions.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LP3875-ADJ | SOT-223 (5) | 6.50 mm × 3.56 mm |
TO-263 (5) | 10.16 mm × 8.42 mm |
space
space
space