SNVS247E September 2003 – August 2016 LP3875-ADJ
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NUMBER | |||
DDPAK/TO-263 | SOT-223 | |||
ADJ | 5 | 4 | O | The ADJ pin is used to set the regulated output voltage by connecting it to the external resistors R1 and R2. |
GND | 3 | 5 | — | Ground |
IN | 2 | 2 | I | Input supply |
OUT | 4 | 3 | O | Output voltage |
SD | 1 | 1 | I | Shutdown |