SNVS311D May 2005 – February 2015 LP3878-ADJ
PRODUCTION DATA.
The LP3878-ADJ is an 800-mA, adjustable output, voltage regulator designed to provide high performance and low noise in applications requiring output voltages as low as 1 V.
Using an optimized VIP (Vertically Integrated PNP) process, the LP3878-ADJ delivers superior performance:
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LP3878-ADJ | SO PowerPAD (8) | 4.89 mm × 3.90 mm |
WSON (8) | 4.00 mm × 4.00 mm |