SNVS482F January 2007 – December 2015
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN supply voltage (survival) | −0.3 | 6 | V | |
VBIAS supply voltage (survival) | −0.3 | 6 | V | |
VSS soft-start voltage (survival) | −0.3 | 6 | V | |
VOUT voltage (survival) | −0.3 | 6 | V | |
IOUT current (survival) | Internally Limited | |||
Junction temperature | −40 | 150 | °C | |
Power dissipation(3) | Internally Limited | |||
Storage temperature, Tstg | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN supply voltage (survival) | (VOUT + VDO) to VBIAS | V | |||
VBIAS supply voltage (survival)(1) | 0.8 V ≤ VOUT ≤ 1.2 V | 3 | 5.5 | V | |
1.2 V < VOUT ≤ 1.8 V | 4.5 | 5.5 | V | ||
VEN voltage | 0 | VBIAS | V | ||
IOUT | 0 | 3 | mA | ||
Junction temperature(2) | −40 | 125 | °C |
THERMAL METRIC(1) | LP38852-ADJ | UNIT | |||
---|---|---|---|---|---|
KTW (DDPAK/TO-263) | NDZ (TO-220) | DDA (SO PowerPAD) | |||
7 PINS | 7 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 34.3 | 34.0 | 48.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 37.6 | 36.4 | 54.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 25.3 | 25.0 | 29.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 6.6 | 6.3 | 9.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 24.0 | 23.6 | 29.0 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | 4.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VADJ | VADJ accuracy | VOUT(NOM)+1 V ≤ VIN ≤ VBIAS ≤ 4.5 V(1)
3 V ≤ VBIAS ≤ 5.5 V, 10 mA ≤ IOUT ≤ 1.5 A TJ = 25°C |
492.5 | 500. | 507.5 | mV |
VOUT(NOM)+1 V ≤ VIN ≤ VBIAS ≤ 4.5 V(1)
3 V ≤ VBIAS ≤ 5.5 V, 10 mA ≤ IOUT ≤ 1.5 A |
485 | 515 | ||||
VOUT(NOM)+1 V ≤ VIN ≤ VBIAS ≤ 4.5 V(1)
3 V ≤ VBIAS ≤ 5.5 V, 10 mA ≤ IOUT ≤ 1.5 A, 0°C ≤ TJ ≤ +125°C |
490 | 500. | 510 | |||
VOUT | VOUT range | 3 V ≤ VBIAS ≤ 5.5 V | 0.8 | 1.2 | V | |
4.5 V ≤ VBIAS ≤ 5.5 V | 0.8 | 1.8 | ||||
ΔVOUT/ΔVIN | Line regulation, VIN(2) | VOUT(NOM)+1 V ≤ VIN ≤ VBIAS | 0.04 | %/V | ||
ΔVOUT/ΔVBIAS | Line regulation, VBIAS(2) | 3 V ≤ VBIAS ≤ 5.5 V | 0.1 | %/V | ||
ΔVOUT/ΔIOUT | Output voltage load regulation(3) | 10 mA ≤ IOUT ≤ 1.5 A | 0.2 | %/A | ||
VDO | Dropout voltage(4) | IOUT = 1.5 A, TJ = 25°C | 130 | 165 | mV | |
IOUT = 1.5 A | 180 | |||||
IGND(IN) | Quiescent current drawn from VIN supply | VOUT = 0.8 V, VBIAS = 3 V 10 mA ≤ IOUT ≤ 1.5 A TJ = 25°C |
7 | 8.5 | mA | |
VOUT = 0.8 V, VBIAS = 3 V 10 mA ≤ IOUT ≤ 1.5 A |
9 | |||||
VEN ≤ 0.5 V, TJ = 25°C | 1 | 100 | μA | |||
VEN ≤ 0.5 V | 300 | |||||
IGND(BIAS) | Quiescent current drawn from VBIAS supply | 10 mA ≤ IOUT ≤ 1.5 A, TJ = 25°C | 3 | 3.8 | mA | |
10 mA ≤ IOUT ≤ 1.5 A | 4.5 | |||||
VEN ≤ 0.5 V, TJ = 25°C | 100 | 170 | μA | |||
VEN ≤ 0.5 V | 200 | |||||
UVLO | Undervoltage lockout threshold | VBIAS rising until device is functional TJ = 25°C |
2.2 | 2.45 | 2.7 | V |
VBIAS rising until device is functional | 2 | 2.9 | ||||
UVLO(HYS) | Undervoltage lockout hysteresis | VBIAS falling from UVLO threshold until device is non-functional TJ = 25°C |
60 | 150 | 300 | mV |
VBIAS falling from UVLO threshold until device is non-functional | 50 | 350 | ||||
ISC | Output short-circuit current | VIN = VOUT(NOM) + 1 V, VBIAS = 3 V, VOUT = 0 V |
4.5 | A | ||
SOFT-START | ||||||
rSS | Soft-start internal resistance | 11 | 13.5 | 16 | kΩ | |
tSS | Soft-start time tSS = CSS × rSS × 5 |
CSS = 10 nF | 675 | μs | ||
ENABLE | ||||||
IEN | ENABLE pin current | VEN = VBIAS | 0.01 | μA | ||
VEN = 0 V, VBIAS = 5.5 V, TJ = 25°C | –19 | –30 | –40 | |||
VEN = 0 V, VBIAS = 5.5 V | –13 | –51 | ||||
VEN(ON) | Enable voltage threshold | VEN rising until output = ON, TJ = 25°C | 1 | 1.25 | 1.5 | V |
VEN rising until output = ON | 0.9 | 1.55 | ||||
VEN(HYS) | Enable voltage hysteresis | VEN falling from VEN(ON) until Output = OFF TJ = 25°C |
50 | 100 | 150 | mV |
VEN falling from VEN(ON) until Output = OFF | 30 | 200 | ||||
AC PARAMETERS | ||||||
PSRR (VIN) | Ripple rejection for VIN input voltage | VIN = VOUT(NOM) + 1 V, ƒ = 120 Hz |
80 | dB | ||
VIN = VOUT(NOM) + 1 V, ƒ = 1 kHz |
65 | |||||
PSRR (VBIAS) | Ripple rejection for VBIAS voltage | VBIAS = VOUT(NOM) + 3 V, ƒ= 120 Hz |
58 | dB | ||
VBIAS = VOUT(NOM) + 3 V, ƒ = 1 kHz |
58 | |||||
en | Output noise density | ƒ = 120 Hz | 1 | µV/√Hz | ||
Output noise voltage | BW = 10 Hz − 100 kHz | 150 | µVRMS | |||
BW = 300 Hz − 300 kHz | 90 | |||||
THERMAL PARAMETERS | ||||||
TSD | Thermal shutdown junction temperature | 160 | °C | |||
TSD(HYS) | Thermal shutdown hysteresis | 10 | °C |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tOFF | Turnoff delay time, RLOAD x COUT << tOFF | 20 | µs | ||
tON | Turnon delay time, RLOAD x COUT << tON | 15 | µs |
10 nF To 47 nF |