SNVS335F December 2006 – November 2016 LP38853
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DDPAK/TO-263 | TO-220 | SO PowerPAD-8 | ||
ADJ | 5 | 5 | 1 | O | The feedback connection to set the output voltage |
BIAS | 7 | 7 | 3 | I | The supply for the internal control and reference circuitry. |
EN | 2 | 2 | 6 | I | Device enable, High = On, Low = Off. |
DAP | — | — | DAP | — | The SO PowerPAD DAP is a thermal connection only that is physically attached to the backside of the die, and used as a thermal heat-sink connection. |
GND | 4 | 4 | 4 | GND | Ground |
IN | 3 | 3 | 7 | I | The unregulated voltage input |
N/C | — | — | 8 | — | No internal connection |
OUT | 6 | 6 | 2 | O | The regulated output voltage |
SS | 1 | 1 | 5 | O | Soft-start capacitor connection. Used to control the rise time of VOUT at turnon. |
TAB | TAB | TAB | — | — | The KTW and NDZ TAB is a thermal and electrical connection that is physically attached to the backside of the die, and used as a thermal heat-sink connection. |