7.5 General Electrical Characteristics
Unless otherwise noted, VIN = 3.6 V and TJ = 25°C.(1)(2)(3)(4)PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
IQ |
VINLDO12 shutdown current |
VIN = 3.6 V |
| 3 |
| µA |
VPOR |
Power-on reset threshold |
VDD falling edge(4) |
| 1.9 |
| V |
TSD |
Thermal shutdown threshold |
| | 160 |
| °C |
TSDH |
Thermal shutdown hysteresis |
| | 20 |
| °C |
UVLO |
Undervoltage lockout |
Rising |
| 2.9 |
| V |
Falling |
| 2.7 |
|
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltages are with respect to the potential at the GND pin.
(3) This specification is ensured by design.
(4) VPOR is voltage at which the EPROM resets. This is different from the UVLO on VINLDO12, which is the voltage at which the regulators shut off, and is also different from the nPOR function, which signals if the regulators are in a specified range.