SNVS468L September 2006 – November 2015 LP3972
PRODUCTION DATA.
The LP3972 is designed to operate from a single-cell lithium-ion battery and a coin-cell backup battery. VIN input must be between 2.7 V and 5.5 V. The RTC LDO input automatically switches between main and backup batteries at VIN > 3 V, and device operational range is VIN between 3.3 V and 5.5 V. Decoupling capacitance at VIN pin can be shared for all LDO and Buck inputs. It must be placed as close to device as possible.