SLAS928B March 2013 – November 2016 LP3988-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 3 | Input | Enable input logic, enable high |
GND | 2 | Ground | Common ground |
IN | 1 | Input | Input voltage of the LDO |
PG | 4 | Output | Power Good flag (output): open-drain output, connected to an external pullup resistor. Active low indicates an output voltage out of tolerance condition. |
OUT | 5 | Output | Output voltage of the LDO |