LED lighting, indicator lights, and fun lights for:
In smart homes and other applications that use human-machine-interaction, high-performance RGB LED drivers are required. LED animation effects such as flashing, breathing, and chasing greatly improve user experience, and minimal system noise is essential.
The LP50xx device is an 18- or 24-channel constant current sink LED driver. The LP50xx device includes integrated color mixing and brightness control, and pre-configuration simplifies the software coding process. Integrated 12-bit, 29kHz PWM generators for each channel enable smooth, vivid color for LEDs, and eliminate audible noise.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LP5024 | VQFN (32) | 4.00mm × 4.00mm |
LP5018 | VQFN (32) | 4.00mm × 4.00mm |
VSSOP (28) | 7.30mm × 3.00mm |