SLVSEB8C October 2018 – July 2024 LP5018 , LP5024
PRODUCTION DATA
DEVICE_CONFIG0 is shown in Figure 7-13 and described in Table 7-6.
Return to Table 7-4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | Chip_EN | RESERVED | |||||
R/ W-0h | R/ W-0h | R/ W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/ W | 0h | Reserved |
6 | Chip_EN | R/ W | 0h | 1 = LP50xx enabled 0 = LP50xx not enabled |
5–0 | RESERVED | R/ W | 0h | Reserved |