SLVSEH1B September 2018 – January 2019 LP5030 , LP5036
PRODUCTION DATA.
The maximum constant-current value of all 30 or 36 channels is set by a single external resistor, RIREF. The value of RIREF can be calculated by Equation 1.
where
With the IREF pin floating, the output current is close to zero. With the IREF pin shorted to GND, the LP503x device provides internal current-limit protection, and the output-channel maximum current is limited to ILIM.
The LP503x device supports two levels of maximum output current, IMAX.