SLVSEH1B September 2018 – January 2019 LP5030 , LP5036
PRODUCTION DATA.
LED6_BRIGHTNESS is shown in Figure 35 and described in Table 20.
Return to Table 4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED6_BRIGHTNESS | |||||||
R/W-FFh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–0 | LED6_BRIGHTNESS | R/W | FFh | 00h = 0% of full intensity |
... | ||||
80h = 50% of full intensity | ||||
... | ||||
FFh = 100 % of full intensity |