SLVSEH1B September 2018 – January 2019 LP5030 , LP5036
PRODUCTION DATA.
OUT10_COLOR is shown in Figure 51 and described in Table 36.
Return to Table 4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OUT10_COLOR | |||||||
R/W0-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–0 | OUT10_COLOR | R/W | 00h | 00h = The color mixing percentage is 0%. |
... | ||||
80h = The color mixing percentage is 50%. | ||||
... | ||||
FFh = The color mixing percentage is 100%. |