SNVSCC4A October 2023 – September 2024 LP5811
PRODUCTION DATA
The device is designed to operate from an input voltage supply range from 0.5V to 5.5V, with minimum 1.8V start up input voltage. This input supply must be well regulated. If the input supply is located more than a few inches from the converter, additional bulk capacitance is required near to the ceramic bypass capacitors. A typical choice is a tantalum or aluminum electrolytic capacitor with a value of 100μF.