SNVSCC9 November 2023 LP5812
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The AEU is the most important unit to achieve autonomous animation effects. One AEU is formed by 4 slopers. There are 5 PWM values and 4 time values can be configured in the AEU. Each PWMx (x = 1, 2,…, 5) can be arbitrarily programmed from 0 to 255, The Tx ( x = 1, 2, 3, 4) is selectable from 0 to 8 s with 16 levels referring to Table 8-4. If two adjacent PWM values are equal, the brightness keeps unchange within the time setting. When a Tx is set to 0, this sloper is skipped. To avoid flicker happens due to PWM value suddenly changes, the begin and end PWM of this sloper need to be the same.
Typical breathing effect example is illustrated as Figure 8-17.
Advanced breathing effect example is shown in Figure 8-18. 2 different fading speeds are set in the PWM rising and falling phases, to achieve a complex animation.