SNVSCC9 November 2023 LP5812
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Design Parameters shows the typical design parameters of Typical Application 1.
PARAMETER | VALUE |
---|---|
Input voltage | 3.6 V to 4.2 V by one Li-on battery cell |
RGB LED count | 4 |
LED maximum average current (red, green, blue) | 12.75 mA, 10.2 mA, 10.2 mA |
LED peak current (red, green, blue) | 51 mA, 40.8 mA, 40.8 mA |
LED PWM frequency | 6 kHz |
The different color of LEDs are put as below configuration.
Red LEDs: LED_A1, LED_B1, LED_C1, LED_D1
Green LEDs: LED_A0, LED_B0, LED_C0, LED_D0
Blue LEDs: LED_A2, LED_B2, LED_C2, LED_D2