SNVSCC9 November 2023 LP5812
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
I2C Timing Requirements | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
Standard-mode | |||||
fSCL | SCL clock frequency | 0 | 100 | kHz | |
tHD_STA | Hold time (repeated) START condition. After this period, the first clock pulse is generated. | 4 | µs | ||
tLOW | LOW period of the SCL clock | 4.7 | µs | ||
tHIGH | HIGH period of the SCL clock | 4 | µs | ||
tSU_STA | Set-up time for a repeated START condition | 4.7 | µs | ||
tHD_DAT | Data hold time | 0 | µs | ||
tSU_DAT | Data set-up time | 250 | ns | ||
tr | Rise time of both SDA and SCL signals | 1000 | ns | ||
tf | Fall time of both SDA and SCL signals | 300 | ns | ||
tSU_STO | Set-up time for STOP condition | 4 | µs | ||
tBUF | Bus free time between a STOP and START condition | 4.7 | µs | ||
Cb | Capacitive load for each bus line | 400 | pF | ||
Fast-mode | |||||
fSCL | SCL clock frequency | 0 | 400 | kHz | |
tHD_STA | Hold time (repeated) START condition. After this period, the first clock pulse is generated. | 0.6 | µs | ||
tLOW | LOW period of the SCL clock | 1.3 | µs | ||
tHIGH | HIGH period of the SCL clock | 0.6 | µs | ||
tSU_STA | Set-up time for a repeated START condition | 0.6 | µs | ||
tHD_DAT | Data hold time | 0 | µs | ||
tSU_DAT | Data set-up time | 100 | ns | ||
tr | Rise time of both SDA and SCL signals | 300 | ns | ||
tf | Fall time of both SDA and SCL signals | 300 | ns | ||
tSU_STO | Set-up time for STOP condition | 0.6 | µs | ||
tBUF | Bus free time between a STOP and START condition | 1.3 | µs | ||
Cb | Capacitive load for each bus line | 400 | pF | ||
Fast-mode Plus | |||||
fSCL | SCL clock frequency | 0 | 1000 | kHz | |
tHD_STA | Hold time (repeated) START condition. After this period, the first clock pulse is generated. | 0.26 | µs | ||
tLOW | LOW period of the SCL clock | 0.5 | µs | ||
tHIGH | HIGH period of the SCL clock | 0.26 | µs | ||
tSU_STA | Set-up time for a repeated START condition | 0.26 | µs | ||
tHD_DAT | Data hold time | 0 | µs | ||
tSU_DAT | Data set-up time | 50 | ns | ||
tr | Rise time of both SDA and SCL signals | 120 | ns | ||
tf | Fall time of both SDA and SCL signals | 120 | ns | ||
tSU_STO | Set-up time for STOP condition | 0.26 | µs | ||
tBUF | Bus free time between a STOP and START condition | 0.5 | µs | ||
Cb | Capacitive load for each bus line | 550 | pF | ||
Misc. Timing Requirements | |||||
fCLK_EX | VSYNC input clock frequency | 6 | MHz |