SNVSCC9A November 2023 – August 2024 LP5812
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage range at terminals | VCC | –0.3 | 6 | V |
OUT0, OUT1, OUT2, OUT3 | -0.3 | 6 | V | |
SCL, SDA, SYNC | -0.3 | 6 | V | |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |