SNVSC74A September 2023 – July 2024 LP5813
PRODUCTION DATA
When the input voltage is above the UVLO rising threshold 1.8V and the EN pin is pulled to a voltage above 1.2V, the boost of LP5813 is enabled and starts up. At the beginning, the LP5813 charges the boost output capacitor with a constant current when the output voltage is below 0.4V. When the output voltage is charged above 0.4V, the LP5813 has capability to drive 200mA load. After the output voltage reaches the input voltage, the boost of LP5813 starts switching, and the output voltage continually ramps up to default voltage 3V. The typical start-up time is 450μs from EN pulled high to output reaching default voltage 3V, at the application that input voltage is 2.5V, output effective capacitance is 10μF, and no load. When the EN is below 0.42V, the internal enable comparator turns the device into shutdown mode. In the shutdown mode, the device is entirely turned off and the output is disconnected from input power supply.